How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | M: | 2.38 |
| L: | 6.57 in | AG: | 5.16 |
| G: | 2.32 | U: | 0.875 in |
| AF: | 0.25 | H: | 0.53 in |
| AB: | 4.76 | T: | 1.938 |
| D: | 3.38 | AE2: | 0.56 |
| AA: | 10.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| LL: | 2.38 in |
Technical Specifications
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | 30Y |
| Service Factor: | 1 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Gear Type: | Worm |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

