How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | G: | 2.32 |
| M: | 2.38 | LL: | 2.38 in |
| V: | 2.51 in | L: | 6.57 in |
| H: | 0.53 in | AA: | 10.25 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AB: | 4.76 | T: | 1.938 |
| D: | 3.38 | P: | 2.38 in |
| I: | 4.84 in | AF: | 0.25 |
| AE2: | 0.56 |
Technical Specifications
| Center Distance (in): | 3 | Ratio Range: | 7.5:1 |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 6.05 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | 30Y |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

