How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.25 |
| P: | 2.38 in | G: | 2.32 |
| AG: | 5.16 | V: | 2.51 in |
| H: | 0.53 in | LQ: | 5.69 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| LL: | 2.38 in | AK: | 4.5 |
| BE: | 0.38 in | AB: | 4.76 |
| BF: | 0.41 | T: | 1.188 |
| AJ: | 5.88 | AA: | 10.25 |
| I: | 4.84 in | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.45 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Model Code: | 30YF |
| Assembly: | YF-1 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

