How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| LQ: | 5.69 in | G: | 2.32 |
| D: | 3.38 | AF: | 0.25 |
| P: | 2.38 in | I: | 4.84 in |
| BF: | 0.41 | AJ: | 5.88 |
| BD: | 5.88 | AG: | 5.16 |
| AA: | 10.25 | LL: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| V: | 2.51 in | T: | 1.188 |
Technical Specifications
| Bore Code: | 19 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 3.00 | Ratio: | 10:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Model Code: | 30YF |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.45 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

