How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 2.38 in |
| G: | 2.32 | AB: | 4.76 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AK: | 4.5 |
| AF: | 0.25 | BE: | 0.38 in |
| V: | 2.51 in | P: | 2.38 in |
| BF: | 0.41 | LQ: | 5.69 in |
| AA: | 10.25 | T: | 1.188 |
| H: | 0.53 in | D: | 3.38 |
| AG: | 5.16 | I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 19 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 15:1 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 4.21 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

