How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | H: | 0.53 in |
| AA: | 10.25 | BF: | 0.41 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AJ: | 5.88 | LL: | 2.38 in |
| D: | 3.38 | V: | 2.51 in |
| LQ: | 5.69 in | P: | 2.38 in |
| I: | 4.84 in | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| AE2: | 0.56 | T: | 1.188 |
| AB: | 4.76 | AG: | 5.16 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Output RPM: | 117 | Bore Code: | 19 |
| Model Code: | 30YF | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.21 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

