How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | P: | 2.38 in |
| V: | 2.51 in | AE2: | 0.56 |
| BE: | 0.38 in | BF: | 0.41 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AB: | 4.76 | AG: | 5.16 |
| LL: | 2.38 in | AJ: | 5.88 |
| G: | 2.32 | I: | 4.84 in |
| AK: | 4.5 | H: | 0.53 in |
| D: | 3.38 | BD: | 5.88 |
| AF: | 0.25 | LQ: | 5.69 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 19 |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output RPM: | 117 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.21 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

