How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | D: | 3.38 |
| G: | 2.32 | I: | 4.84 in |
| AK: | 4.5 | AA: | 10.25 |
| T: | 1.188 | Center Distance (in): | 3 in |
| AF: | 0.25 | BF: | 0.41 |
| AB: | 4.76 | AE2: | 0.56 |
| AG: | 5.16 | V: | 2.51 in |
| P: | 2.38 in | LL: | 2.38 in |
| AJ: | 5.88 | LQ: | 5.69 in |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 3.23 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series Code: | OE | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

