How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BE: | 0.38 in |
| AA: | 10.25 | AE2: | 0.56 |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| BD: | 5.88 | LL: | 2.38 in |
| H: | 0.53 in | BF: | 0.41 |
| AG: | 5.16 | V: | 2.51 in |
| AB: | 4.76 | AK: | 4.5 |
| AF: | 0.25 | T: | 1.188 |
| D: | 3.38 | P: | 2.38 in |
| AJ: | 5.88 | I: | 4.84 in |
Technical Specifications
| Ratio Range: | 20:1 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Model Code: | 30YF | Ratio: | 20:1 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.23 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

