How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | I: | 4.84 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| G: | 2.32 | AE2: | 0.56 |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| V: | 2.51 in | AA: | 10.25 |
| LL: | 2.38 in | P: | 2.38 in |
| T: | 1.188 | D: | 3.38 |
| AJ: | 5.88 | LQ: | 5.69 in |
| AG: | 5.16 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YF |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.23 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Assembly: | YF-1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

