How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.51 in |
| AF: | 0.25 | AJ: | 5.88 |
| T: | 1.188 | AK: | 4.5 |
| D: | 3.38 | LQ: | 5.69 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AE2: | 0.56 |
| BF: | 0.41 | AA: | 10.25 |
| AB: | 4.76 | BD: | 5.88 |
| G: | 2.32 | P: | 2.38 in |
| I: | 4.84 in | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Bore Code: | 19 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.23 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

