How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LL: | 2.38 in |
| I: | 4.84 in | T: | 1.188 |
| AF: | 0.25 | BD: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
| AB: | 4.76 | LQ: | 5.69 in |
| V: | 2.51 in | BE: | 0.38 in |
| AK: | 4.5 | G: | 2.32 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AJ: | 5.88 | D: | 3.38 |
| AA: | 10.25 | AE2: | 0.56 |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.23 |
| Output Diameter (in): | 1.188 in | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Bore Code: | 19 | Output RPM: | 87.5 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

