How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | Center Distance (in): | 3 in |
| AJ: | 5.88 | I: | 4.84 in |
| AG: | 5.16 | LL: | 2.38 in |
| AE2: | 0.56 | G: | 2.32 |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | AA: | 10.25 |
| P: | 2.38 in | AF: | 0.25 |
| V: | 2.51 in | D: | 3.38 |
| H: | 0.53 in | LQ: | 5.69 in |
| BD: | 5.88 | AB: | 4.76 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.38 | Bore Code: | 19 |
| Ratio: | 30:1 | Output Diameter (in): | 1.188 in |
| Output RPM: | 58.3 | Assembly: | YF-1 |
| Model Code: | 30YF | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

