How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | H: | 0.53 in |
| AF: | 0.25 | G: | 2.32 |
| LQ: | 5.69 in | BF: | 0.41 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| T: | 1.188 | V: | 2.51 in |
| I: | 4.84 in | P: | 2.38 in |
| BD: | 5.88 | BE: | 0.38 in |
| AG: | 5.16 | AA: | 10.25 |
| AJ: | 5.88 | AB: | 4.76 |
| LL: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Output RPM: | 350 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Model Code: | 30YF | Bore Code: | 19 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.68 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

