How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | V: | 2.51 in |
| T: | 1.188 | BF: | 0.41 |
| D: | 3.38 | AJ: | 5.88 |
| AE2: | 0.56 | AK: | 4.5 |
| AG: | 5.16 | LQ: | 5.69 in |
| BE: | 0.38 in | AB: | 4.76 |
| H: | 0.53 in | LL: | 2.38 in |
| P: | 2.38 in | BD: | 5.88 |
| I: | 4.84 in | AF: | 0.25 |
| G: | 2.32 | AA: | 10.25 |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.68 | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 19 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Model Code: | 30YF |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

