How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | LL: | 2.38 in |
| AA: | 10.25 | BD: | 5.88 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AE2: | 0.56 | I: | 4.84 in |
| V: | 2.51 in | AK: | 4.5 |
| H: | 0.53 in | BE: | 0.38 in |
| T: | 1.188 | AG: | 5.16 |
| LQ: | 5.69 in | G: | 2.32 |
| AJ: | 5.88 | BF: | 0.41 |
| P: | 2.38 in | AF: | 0.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 350 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.68 |
| Gear Type: | Worm | Series Code: | OE |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Bore Code: | 19 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

