How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AF: | 0.25 |
| AB: | 4.76 | D: | 3.38 |
| LL: | 2.38 in | BF: | 0.41 |
| P: | 2.38 in | AE2: | 0.56 |
| V: | 2.51 in | AJ: | 5.88 |
| H: | 0.53 in | AG: | 5.16 |
| I: | 4.84 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| AK: | 4.5 | AA: | 10.25 |
| G: | 2.32 | LQ: | 5.69 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.54 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

