Grove Gear 30YF-1-1.188-140TC-50-L1
Part #:30YF-1-1.188-140TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.41 |
| G: | 2.32 | BE: | 0.38 in |
| V: | 2.51 in | AF: | 0.25 |
| AE2: | 0.56 | AG: | 5.16 |
| I: | 4.84 in | AK: | 4.5 |
| H: | 0.53 in | T: | 1.188 |
| LQ: | 5.69 in | LL: | 2.38 in |
| P: | 2.38 in | AB: | 4.76 |
| BD: | 5.88 | AA: | 10.25 |
| D: | 3.38 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 19 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.875 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.54 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

