Grove Gear 30YF-1-1.188-140TC-50-L2
Part #:30YF-1-1.188-140TC-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LQ: | 5.69 in |
| BE: | 0.38 in | LL: | 2.38 in |
| V: | 2.51 in | H: | 0.53 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| BD: | 5.88 | I: | 4.84 in |
| AE2: | 0.56 | AG: | 5.16 |
| T: | 1.188 | AB: | 4.76 |
| AA: | 10.25 | G: | 2.32 |
| AF: | 0.25 | AK: | 4.5 |
| AJ: | 5.88 | P: | 2.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series Code: | OE | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 1.54 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

