How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| P: | 2.38 in | LQ: | 5.69 in |
| AB: | 4.76 | V: | 2.51 in |
| AF: | 0.25 | D: | 3.38 |
| AG: | 5.16 | T: | 1.188 |
| LL: | 2.38 in | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.56 | I: | 4.84 in |
| AK: | 4.5 | G: | 2.32 |
| Center Distance (in): | 3 in | AA: | 10.25 |
Technical Specifications
| Motor Frame Size: | 140TC | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Ratio: | 7.5:1 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.05 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

