How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 10.25 |
| BF: | 0.41 | P: | 2.38 in |
| I: | 4.84 in | AF: | 0.25 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | AK: | 4.5 |
| LL: | 2.38 in | AG: | 5.16 |
| G: | 2.32 | D: | 3.38 |
| V: | 2.51 in | AB: | 4.76 |
| T: | 1.188 | LQ: | 5.69 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 21.9 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series Code: | OE | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.895 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

