How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 4.76 |
| LQ1: | 6.12 in | D: | 3.38 |
| BD: | 9 | LL: | 2.38 in |
| BE1: | 0.5 in | AF: | 0.25 |
| T: | 1.188 | V: | 2.51 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AG: | 5.16 | P: | 2.38 in |
| AK: | 8.5 | AA: | 10.25 |
| G: | 2.32 | BF: | 0.53 |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 5.45 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Service Factor: | 1 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

