How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 2.51 in | BF: | 0.53 |
| G: | 2.32 | BD: | 9 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AA: | 10.25 | AB: | 4.76 |
| H: | 0.53 in | P: | 2.38 in |
| LL: | 2.38 in | AG: | 5.16 |
| LQ1: | 6.12 in | T: | 1.188 |
| AF: | 0.25 | AE2: | 0.56 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Bore Code: | 19 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.45 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

