How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | P: | 2.38 in |
| LQ1: | 6.12 in | BF: | 0.53 |
| AA: | 10.25 | LL: | 2.38 in |
| T: | 1.188 | AK: | 8.5 |
| BD: | 9 | H: | 0.53 in |
| AJ: | 7.25 | AF: | 0.25 |
| D: | 3.38 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | I: | 4.84 in |
| AG: | 5.16 | AB: | 4.76 |
| V: | 2.51 in | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.45 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 175 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

