How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | T: | 1.188 |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AE2: | 0.56 | BF: | 0.53 |
| BE1: | 0.5 in | I: | 4.84 in |
| AG: | 5.16 | AB: | 4.76 |
| G: | 2.32 | H: | 0.53 in |
| V: | 2.51 in | D: | 3.38 |
| LL: | 2.38 in | AF: | 0.25 |
| AJ: | 7.25 | LQ1: | 6.12 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output RPM: | 17.5 | Assembly: | YF-1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.603 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

