How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AB: | 4.76 |
| T: | 1.188 | AG: | 5.16 |
| V: | 2.51 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| D: | 3.38 | BD: | 9 |
| AF: | 0.25 | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| LL: | 2.38 in | P: | 2.38 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AE2: | 0.56 | LQ1: | 6.12 in |
Technical Specifications
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.603 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 17.5 | Series Code: | OE |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

