Grove Gear 30YF-1-1.188-180TC-15-L1
Part #:30YF-1-1.188-180TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AE2: | 0.56 |
| LL: | 2.38 in | P: | 2.38 in |
| AJ: | 7.25 | AA: | 10.25 |
| G: | 2.32 | D: | 3.38 |
| AB: | 4.76 | V: | 2.51 in |
| BF: | 0.53 | AG: | 5.16 |
| H: | 0.53 in | I: | 4.84 in |
| AF: | 0.25 | AK: | 8.5 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| LQ1: | 6.12 in | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Bore Code: | 19 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Output RPM: | 117 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Input RPM: | 1,750 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

