Grove Gear 30YF-1-1.188-180TC-15-L2
Part #:30YF-1-1.188-180TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AK: | 8.5 |
| AG: | 5.16 | H: | 0.53 in |
| AB: | 4.76 | D: | 3.38 |
| Center Distance (in): | 3 in | BD: | 9 |
| P: | 2.38 in | BF: | 0.53 |
| AA: | 10.25 | T: | 1.188 |
| LL: | 2.38 in | I: | 4.84 in |
| AF: | 0.25 | AJ: | 7.25 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| AE2: | 0.56 | V: | 2.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| Model Code: | 30YF | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3 | Output RPM: | 117 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.21 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

