Grove Gear 30YF-1-1.188-180TC-15-L3
Part #:30YF-1-1.188-180TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | Center Distance (in): | 3 in |
| AF: | 0.25 | P: | 2.38 in |
| AA: | 10.25 | LQ1: | 6.12 in |
| I: | 4.84 in | V: | 2.51 in |
| LL: | 2.38 in | BF: | 0.53 |
| AE2: | 0.56 | G: | 2.32 |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | AG: | 5.16 |
| AB: | 4.76 | D: | 3.38 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 15:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.21 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

