Grove Gear 30YF-1-1.188-180TC-15-L9
Part #:30YF-1-1.188-180TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | LL: | 2.38 in |
| G: | 2.32 | I: | 4.84 in |
| AG: | 5.16 | AF: | 0.25 |
| T: | 1.188 | AK: | 8.5 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BF: | 0.53 | BD: | 9 |
| D: | 3.38 | H: | 0.53 in |
| LQ1: | 6.12 in | AA: | 10.25 |
| AE2: | 0.56 | BE1: | 0.5 in |
| P: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Model Code: | 30YF |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output RPM: | 117 |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Bore Code: | 19 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

