Grove Gear 30YF-1-1.188-180TC-20-L9
Part #:30YF-1-1.188-180TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 2.32 |
| P: | 2.38 in | T: | 1.188 |
| AE2: | 0.56 | D: | 3.38 |
| AA: | 10.25 | LQ1: | 6.12 in |
| LL: | 2.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BD: | 9 | AF: | 0.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| AB: | 4.76 | BF: | 0.53 |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 3.23 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

