How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 3 in |
| AE2: | 0.56 | D: | 3.38 |
| H: | 0.53 in | BF: | 0.53 |
| AF: | 0.25 | AK: | 8.5 |
| I: | 4.84 in | AG: | 5.16 |
| P: | 2.38 in | V: | 2.51 in |
| LQ1: | 6.12 in | T: | 1.188 |
| AA: | 10.25 | AB: | 4.76 |
| BE1: | 0.5 in | G: | 2.32 |
| AJ: | 7.25 | LL: | 2.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 2.77 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

