How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AG: | 5.16 | AF: | 0.25 |
| AJ: | 7.25 | D: | 3.38 |
| G: | 2.32 | AE2: | 0.56 |
| BF: | 0.53 | T: | 1.188 |
| P: | 2.38 in | V: | 2.51 in |
| AB: | 4.76 | I: | 4.84 in |
| AA: | 10.25 | LL: | 2.38 in |
| LQ1: | 6.12 in | H: | 0.53 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Assembly: | YF-1 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 30YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

