How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AB: | 4.76 |
| V: | 2.51 in | BD: | 9 |
| AG: | 5.16 | T: | 1.188 |
| P: | 2.38 in | LL: | 2.38 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| LQ1: | 6.12 in | AK: | 8.5 |
| BF: | 0.53 | AF: | 0.25 |
| G: | 2.32 | AE2: | 0.56 |
| H: | 0.53 in | I: | 4.84 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
Technical Specifications
| Center Distance (in): | 3 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.82 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

