How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.188 |
| H: | 0.53 in | AG: | 5.16 |
| V: | 2.51 in | AJ: | 7.25 |
| I: | 4.84 in | BF: | 0.53 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| D: | 3.38 | AA: | 10.25 |
| AF: | 0.25 | AK: | 8.5 |
| AB: | 4.76 | G: | 2.32 |
| BD: | 9 | LQ1: | 6.12 in |
| AE2: | 0.56 | P: | 2.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.82 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

