How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 2.38 in |
| AF: | 0.25 | H: | 0.53 in |
| AB: | 4.76 | BD: | 9 |
| I: | 4.84 in | AE2: | 0.56 |
| AG: | 5.16 | P: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| V: | 2.51 in | AJ: | 7.25 |
| T: | 1.188 | LQ1: | 6.12 in |
| BE1: | 0.5 in | D: | 3.38 |
| BF: | 0.53 | G: | 2.32 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.82 |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Model Code: | 30YF |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

