How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | G: | 2.32 |
| P: | 2.38 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| AF: | 0.25 | D: | 3.38 |
| LQ1: | 6.12 in | AA: | 10.25 |
| AG: | 5.16 | LL: | 2.38 in |
| I: | 4.84 in | H: | 0.53 in |
| BE1: | 0.5 in | T: | 1.188 |
| BF: | 0.53 | V: | 2.51 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 3 | Output RPM: | 43.8 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.82 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

