How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| H: | 0.53 in | G: | 2.32 |
| P: | 2.38 in | AK: | 8.5 |
| LQ1: | 6.12 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | D: | 3.38 |
| AG: | 5.16 | BD: | 9 |
| AF: | 0.25 | AE2: | 0.56 |
| T: | 1.188 | BF: | 0.53 |
| LL: | 2.38 in | I: | 4.84 in |
| AA: | 10.25 | AB: | 4.76 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 6.68 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 350 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

