How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | H: | 0.53 in |
| I: | 4.84 in | AJ: | 7.25 |
| LQ1: | 6.12 in | D: | 3.38 |
| AG: | 5.16 | AK: | 8.5 |
| AB: | 4.76 | G: | 2.32 |
| BD: | 9 | BE1: | 0.5 in |
| LL: | 2.38 in | AF: | 0.25 |
| AE2: | 0.56 | V: | 2.51 in |
| T: | 1.188 | Center Distance (in): | 3 in |
| BF: | 0.53 | P: | 2.38 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Service Factor: | 1 | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 350 | Bore Code: | 19 |
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 6.68 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

