How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 4.76 |
| LL: | 2.38 in | AF: | 0.25 |
| LQ1: | 6.12 in | D: | 3.38 |
| G: | 2.32 | P: | 2.38 in |
| V: | 2.51 in | I: | 4.84 in |
| AE2: | 0.56 | AG: | 5.16 |
| T: | 1.188 | AJ: | 7.25 |
| BF: | 0.53 | H: | 0.53 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AA: | 10.25 | BD: | 9 |
Technical Specifications
| Ratio Range: | 50:1 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.54 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

