How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 2.32 |
| T: | 1.188 | AF: | 0.25 |
| AG: | 5.16 | P: | 2.38 in |
| LQ1: | 6.12 in | Center Distance (in): | 3 in |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 10.25 | BE1: | 0.5 in |
| LL: | 2.38 in | I: | 4.84 in |
| H: | 0.53 in | AJ: | 7.25 |
| BD: | 9 | AB: | 4.76 |
| AE2: | 0.56 | V: | 2.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.54 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 35 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

