How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE1: | 0.5 in |
| P: | 2.38 in | BF: | 0.53 |
| AK: | 8.5 | LL: | 2.38 in |
| G: | 2.32 | AA: | 10.25 |
| AF: | 0.25 | BD: | 9 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AB: | 4.76 | AG: | 5.16 |
| D: | 3.38 | LQ1: | 6.12 in |
| AJ: | 7.25 | T: | 1.188 |
| I: | 4.84 in | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Model Code: | 30YF | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.54 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Bore Code: | 19 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

