How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.188 |
| AB: | 4.76 | LQ1: | 6.12 in |
| G: | 2.32 | BD: | 9 |
| D: | 3.38 | P: | 2.38 in |
| AJ: | 7.25 | V: | 2.51 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 10.25 | AK: | 8.5 |
| AE2: | 0.56 | LL: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| I: | 4.84 in | AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.05 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Model Code: | 30YF | Service Factor: | 1 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Assembly: | YF-1 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

