How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BD: | 9 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| G: | 2.32 | AF: | 0.25 |
| T: | 1.188 | AJ: | 7.25 |
| BF: | 0.53 | V: | 2.51 in |
| LQ1: | 6.12 in | P: | 2.38 in |
| AB: | 4.76 | H: | 0.53 in |
| I: | 4.84 in | BE1: | 0.5 in |
| AE2: | 0.56 | AG: | 5.16 |
| AK: | 8.5 | LL: | 2.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output RPM: | 233 | Output Diameter (in): | 1.188 in |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 6.05 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Center Distance (in): | 3 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Series Code: | OE | Model Code: | 30YF |
| Ratio Range: | 7.5:1 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

