How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 8.5 |
| LQ1: | 6.12 in | AJ: | 7.25 |
| P: | 2.38 in | AF: | 0.25 |
| T: | 1.188 | AB: | 4.76 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| AA: | 10.25 | BD: | 9 |
| D: | 3.38 | I: | 4.84 in |
| AG: | 5.16 | V: | 2.51 in |
| LL: | 2.38 in | G: | 2.32 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YF-1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Ratio: | 80:1 | Bore Code: | 19 |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 0.895 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

