How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| D: | 3.38 | I: | 4.84 in |
| AJ: | 7.25 | P: | 2.38 in |
| BE1: | 0.5 in | AG: | 5.16 |
| AE2: | 0.56 | T: | 1.188 |
| LL: | 2.38 in | AF: | 0.25 |
| G: | 2.32 | LQ1: | 6.56 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| V: | 2.51 in | AA: | 10.25 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Bore Code: | 19 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.45 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Assembly: | YF-1 | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

