How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 2.38 in |
| AG: | 5.16 | BD: | 9 |
| AA: | 10.25 | P: | 2.38 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| D: | 3.38 | V: | 2.51 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | LQ1: | 6.56 in |
| AK: | 8.5 | AF: | 0.25 |
| T: | 1.188 | I: | 4.84 in |
| AB: | 4.76 | G: | 2.32 |
Technical Specifications
| Model Code: | 30YF | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Bore Code: | 19 |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

