How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 3.38 |
| I: | 4.84 in | T: | 1.188 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| BD: | 9 | G: | 2.32 |
| AA: | 10.25 | LQ1: | 6.56 in |
| LL: | 2.38 in | P: | 2.38 in |
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | AB: | 4.76 |
| V: | 2.51 in | AE2: | 0.56 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.603 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Assembly: | YF-1 | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

