How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2.32 |
| LL: | 2.38 in | AE2: | 0.56 |
| AK: | 8.5 | AB: | 4.76 |
| AA: | 10.25 | P: | 2.38 in |
| V: | 2.51 in | I: | 4.84 in |
| BE1: | 0.5 in | AG: | 5.16 |
| T: | 1.188 | AF: | 0.25 |
| D: | 3.38 | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| AJ: | 7.25 | LQ1: | 6.56 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.603 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

