How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 4.76 |
| AG: | 5.16 | AE2: | 0.56 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| BD: | 9 | I: | 4.84 in |
| AA: | 10.25 | LQ1: | 6.56 in |
| G: | 2.32 | D: | 3.38 |
| AJ: | 7.25 | P: | 2.38 in |
| LL: | 2.38 in | T: | 1.188 |
| BE1: | 0.5 in | AF: | 0.25 |
| AK: | 8.5 | V: | 2.51 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.603 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Service Factor: | 1 | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

